BurnInTest results

BurnInTest Version V8.1 Pro 1024
Date Tue Jul 03 16:52:25 2018
Logging level Normal

System summary

System summary

Windows 10 Professional Edition build 16299 (64-bit),
1 x Intel(R) Core(TM) i7-6822EQ CPU @ 2.00GHz,
31.9GB RAM,
112GB SSD,

General

System Name:DESKTOP-KKIE53O
System Model:Default string
Motherboard Manufacturer:Kontron Europe GmbH
Motherboard Name:COMe-bSL6
Motherboard Version:1.0.1
Motherboard Serial Number:NQD1J0006
BIOS Manufacturer:Kontron
BIOS Version:BSL6R800.006
BIOS Release Date:03/01/2018

CPU

CPU manufacturer:GenuineIntel
CPU Type:Intel(R) Core(TM) i7-6822EQ CPU @ 2.00GHz
Codename:Skylake
CPUIDFamily 6, Model 5E, Stepping 3
Socket:LGA 1151
Lithography:14nm
Physical CPU's:1
Cores per CPU:4
Hyperthreading:Enabled
CPU features:MMX SSE SSE2 SSE3 SSSE3 SSE4.1 SSE4.2 DEP PAE Intel64 VMX SMX Turbo AVX AVX2 FMA3
Clock frequencies:
- Measured CPU speed:1992.5 MHz [Turbo: 2789.4MHz]
- Multiplier:x20.0 [Turbo: x28.0]
- Base Clock:100.0 MHz
- Multiplier range:Min: x8, Max non turbo: x20 [Ratio: 4C: x25, 3C: x26, 2C: x27, 1C: x28]
Cache per CPU package:
- L1 Instruction Cache:4 x 32 KB
- L1 data cache:4 x 32 KB
- L2 cache:4 x 256 KB
- L3 cache:8 MB

Memory

Total Physical Memory:32695MB
Available Physical Memory:30148MB
Memory devices:
Slot 1:16GB DDR4 SDRAM PC4-19200
Memphis Electronic D4SO2G644G-A18HA, serial#: 206560041, wk/yr: 7/2018
1.2V, Clk: 1200.5MHz, Timings 17-17-17-39 (@ Max. freq.)
Slot 2:16GB DDR4 SDRAM PC4-19200
Memphis Electronic D4SO2G644G-A18HA, serial#: 206574041, wk/yr: 7/2018
1.2V, Clk: 1200.5MHz, Timings 17-17-17-39 (@ Max. freq.)
Slot 3:Not populated
Slot 4:Not populated
Virtual memory:C:\pagefile.sys (allocated base size 4864MB)

Memory SPD

DIMM#0
Memory type:DDR4 SDRAM
SPD revision:1.1
Manufacturer:Memphis Electronic
Manufacturing date:Year: 2018, Week: 7
Serial number:0C4FDB29
Part number:D4SO2G644G-A18HA
Clock speed:1200.5 MHz
Memory size:16384 MB
ECC:No
Module voltage:1.2V
DIMM#1
Memory type:DDR4 SDRAM
SPD revision:1.1
Manufacturer:Memphis Electronic
Manufacturing date:Year: 2018, Week: 7
Serial number:0C5011D9
Part number:D4SO2G644G-A18HA
Clock speed:1200.5 MHz
Memory size:16384 MB
ECC:No
Module voltage:1.2V

Graphics

Disk volumes

C: Local Drive, \\?\Volume{b0a2a8b2-6126-41d7-bac8-e565e0404afc}\, NTFS, (111.19GB total, 74.18GB free)

Disk drives

Disk drive: Model: KINGSTON SHFS37A120G Serial: 50026B777804B330 (Disk: 0, Size: 111.79GB, Volumes: C)

Optical drives

Network

Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:60)
Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:63)
Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:62)
Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:61)
Intel(R) Ethernet Connection (2) I219-V (MAC: 00:E0:4B:61:AB:02)
Intel(R) I210 Gigabit Network Connection (MAC: 00:E0:4B:60:DF:23)

Ports

Communications Port: COM1 - RS232 Serial Port (max Baud rate: 115200)
Communications Port: COM2 - RS232 Serial Port (max Baud rate: 115200)
Mouse Port: PS/2 connector
Keyboard Port: PS/2 connector

USB

USB xHCI Compliant Host Controller
- USB Keykoard
- Logitech USB Optical Mouse
- PassMark USB3Test (SN: PMU34287JQ)
- PassMark USB3Test (SN: PMU346E91O)
- PassMark USB3Test (SN: PMU34281LG)
USB xHCI Compliant Host Controller
- PassMark USB3Test (SN: PMU3427ZVS)
- PassMark USB3Test (SN: PMU346IGPD)



Detailed event log

Event
LOG NOTE: 2018-07-03 16:52:25, Status, PassMark BurnInTest V8.1 Pro 1024 (64-bit)
LOG NOTE: 2018-07-03 16:52:28, Status, Main Tests started
SERIOUS: 2018-07-03 16:52:45, USB, USB driver reported send error: USB 3 Plug: 1
LOG NOTE: 2018-07-03 16:52:45, USB Plug 2, USB3 Plug PMU346IGPD : USB3 Timeout reading benchmark data (997)
LOG NOTE: 2018-07-03 16:52:45, USB Plug 2, Overlapped I/O operation is in progress.
CRITICAL: 2018-07-03 16:53:55, USB, USB30 operation timeout: USB 3 Plug: 1
LOG NOTE: 2018-07-03 16:55:37, Status, Test run stopped

Result summary

Test Start timeTue Jul 03 16:52:26 2018
Test Stop time Tue Jul 03 16:55:37 2018
Test Duration 000h 03m 11s
Temperature CPU 0 average (Min/Current/Max) 30.3C / 36.0C / 36.0C
Temperature CPU 0 core 0 (Min/Current/Max) 30.0C / 35.0C / 35.0C
Temperature CPU 0 core 1 (Min/Current/Max) 32.0C / 38.0C / 38.0C
Temperature CPU 0 core 2 (Min/Current/Max) 30.0C / 36.0C / 36.0C
Temperature CPU 0 core 3 (Min/Current/Max) 29.0C / 35.0C / 35.0C
Temperature HDD 0 (KINGSTON SHFS37A120G) (Min/Current/Max) 29.0C / 29.0C / 29.0C
Test Cycles Operations Result Errors Last Error
Temperature - - PASS 0 No errors
USB 3 (PMU34287JQ 5Gb/s) 0 15.283 Billion PASS 0 No errors
USB 3 (PMU346IGPD 5Gb/s) 0 2.147 Billion FAIL 2 USB30 operation timeout
USB 3 (PMU34281LG 5Gb/s) 0 15.271 Billion PASS 0 No errors
USB 3 (PMU3427ZVS 5Gb/s) 0 9.528 Billion PASS 0 No errors
USB 3 (PMU346E91O 5Gb/s) 0 15.269 Billion PASS 0 No errors
TEST RUN FAILED